Community - WALL-HUNG WC 70 swirlflush
Community - WALL-HUNG WC 70 swirlflush
Community - WALL-HUNG WC 70 swirlflush
Community - WALL-HUNG WC 70 swirlflush

    Community - WALL-HUNG WC 70 swirlflush

    Wall-hung WC with rimless Swirlflush® flushing system. Made with special Extraglaze® Antibacterial enamel, the Community 70 WC has traditional external fixtures. Can be fitted with an antibacterial Slim Seat & Cover with Soft-Close closure and QuickRelease system for added hygiene, or an antibacterial Seat & Cover without a lid made from white thermosetting resin.

    Specifikim
    • cod. 761511

      Dimensions: 370 mm (width) x 700 mm (depth) x 340 mm (height)

      Colour: Glossy White

      Available Seat & Cover:

      - Glossy White Antibacterial Seat & Cover “Soft-Close” SLIM in thermosetting resin cod. MS86CSN11

      - Glossy White Antibacterial Seat & Cover “Soft-Close” in thermosetting resin cod. MS992C11

      - Glossy White Community antibacterical seat without cover in thermosetting resin white COD MS76OR

      - Soundproof protection for wall-hung wc COD. MPR

      Fixing brackets:

      Cod. FSOSP

    Specifikime teknike
    • Referencë unike761511
    • Familja e produkteveCommunity
    • Grupi i produkteveWc
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-26
    • Numri i botimit1
    • Gjerësia (mm)370
    • Thellësia (mm)700
    Të ngjashme
    • Materiali kryesorQeramike
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011289
    • Emri ETIMToilet closet
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 PërshkrimWC pans
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets