AP250-065, Modesty Curtain for Recessed Laboratory Units

AP250-065, Modesty Curtain for Recessed Laboratory Units

AP250-065
Modesty Curtain for Recessed Laboratory Units


Application: In an emergency, it is imperative that contaminated clothing be removed as quickly as possible. However, employees may be reluctant to remove their clothing in the presence of co-workers. A modesty curtain will protect the privacy of the user and permit disrobing while the shower unit is in operation. The curtain has a pocket in which a smock can be stored.

Installation: Unit is designed for use with recessed laboratory units, including emergency showers and combination safety stations. Furnished complete with stainless steel track assembly for wall mounting. All necessary mounting brackets are included.

Curtain: White UV-resistant nylon curtain with ring hangers. Curtain has tie-back so it can be neatly stored when emergency equipment is not in use. Curtain has interior pocket for storing a smock to be used after contaminated clothing is removed.
Specifikim
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberAP250-065
    Product TypeModesty Curtain Kit for Recessed Ceiling Laboratory Safety Stations
    Application EnvironmentSpecifically optimized for flush, recess-mounted combination drench shower and eyewash/face wash architectural models installed in university labs, healthcare facilities, and research suites.
    Curtain Track DesignHeavy-duty extruded aluminum oval tracking profile designed for seamless, surface-mount attachment directly to a finished drywall ceiling or dropped soffit grid around the recessed cabinet footprint.
    Curtain MaterialFabricated from premium, heavy-gauge translucent yellow DuPont™ Tyvek® paneling. Material is intrinsically high-visibility, water-impermeable, rot/mildew resistant, and flame-retardant treated.
    Visual GraphicsFeatures bold, high-contrast, black stenciled lettering reading "EMERGENCY SHOWER / MODESTY CURTAIN" vertically aligned on the exterior face to ensure the unit is easily recognized when fully drawn.
    Mounting HardwareSupplied complete with all necessary structural track mounting brackets, matching stainless steel fasteners, and heavy-duty, low-friction nylon roller-curtain hooks for smooth, anti-snag operation.
    Operational EnvelopeDesigned to form an optimal $48"\text{ wide} \times 34"\text{ deep}$ (approximately $1219 \times 864\text{ mm}$) rectangular/oval structural privacy perimeter directly beneath the overhead safety shower column footprint.
    Curtain Physical DimensionsStandard hanging length provides a generous vertical clearance extension matching typical 8-foot to 9-foot lab ceilings, ensuring full torso and lower body modesty coverage for the user.
    Compliance AlignmentEngineered to supplement primary drench fixture installations, supporting ANSI Z358.1 deployment initiatives by encouraging victims to fully remove contaminated clothing without hesitation.
    Quality AssuranceTrack extrusions, curtain grommets, and hanging components are pre-fitted and factory-inspected prior to commercial kitted packaging.
    Included ComponentsAluminum oval tracking array, high-visibility Tyvek® printed curtain, nylon roller glides, ceiling mounting hardware packet, rigid inspection tag


    modesty curtain kit, safety shower curtain, recessed laboratory curtain, guardian equipment ap250-065, emergency drench privacy, lab safety enclosure, architectural curtain track, high visibility curtain, yellow safety curtain, tyvek modesty curtain, hospital safety fixture, university lab accessory, medical clinic privacy, fire resistant curtain, chemical resistant drape, recessed ceiling track, ceiling mounted curtain, privacy screen drench, decontamination modesty barrier, industrial safety plumbing, osha compliant accessory, ansi z358.1 accessory, facility safety equipment, rugged privacy track, commercial laboratory safety, institutional safety fittings, emergency shower shroud, washdown privacy shield, cleanroom safety curtain, sleek laboratory fixture, hidden track curtain, quick deploy modesty, safety station partition, dual track curtain, premium privacy screen

Specifikime teknike
  • Referencë unikeguardian-equipment-001
  • Familja e produktevePlumbing
  • Grupi i produkteveAccessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-02-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit