Kitchen mixer New Nautic - high Spout, care leaver
Kitchen mixer New Nautic - high Spout, care leaver

    Kitchen mixer New Nautic - high Spout, care leaver

    Energiklass B Cold-start, only cold water when the lever is in straight forward position Equipted with elongated lever Laminar aerator (no air intake) Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Pivoting spout 110° (0° and 60° block included) Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Adjustable max temperature for improved scald protection All components made in food approved materials Lead free brass in DZR quality Patented quick fixation nut for easy installation Covered and smooth type-approved flexible water connection for easier installation and cleaning Backflow protection in accordance with SS-EN 1717 [AA] Design Propeller AB
    Specifikim
    • Energy class B, lead free with elongated lever
    Specifikime teknike
    • Referencë unikeGB41206056064
    • Familja e produkteveNautic
    • Grupi i produkteveKitchen mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-15
    • Numri i botimit1
    • Gjatësia (mm)370
    • Thellësia (mm)215
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorZink
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Kodi ETIMEC011431
    • Emri ETIMKitchen mixing tap

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi