DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition
DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition
DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition
DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition
DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition

    DIVISÓRIA DUPLA 220 BA13A - Interior drywall partition

    Solution for interior drywall partition, consisting of two independent structures with horizontal metal profiles RAIA 70 and vertical metal profiles MONTANTE 70, spaced every 600 mm, on which 2 layers of Gyptec BA13A (STANDARD) plasterboards are fixed each side.

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for final finishing of painting or decoration.

    Specifikim
    • The Gyptec partition and wall systems consists of laminated plasterboards bolted to steel profiles. According to the envisaged final thickness and desired insulation characteristics the most suitable type of system to be employed can be chosen: simple with higher fire resistance, with or without insulation.

      In areas of greater demand, more complex systems are used, with reinforced structure and double or triple boards.

    Specifikime teknike
    • Referencë unikedivisoria-dupla-220-ba13a-2
    • Familja e produkteveGYPTEC SOLUTIONS
    • Grupi i produkteveInterior drywall partitions
    • LlojiMaterial për ndërtim
    • Data e botimit2022-05-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorSuva
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_38
    • Uniclass 2015 PërshkrimGypsum plasterboards
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe Africa