REVESTIMENTO 73 BA13A - Interior wall lining
REVESTIMENTO 73 BA13A - Interior wall lining
REVESTIMENTO 73 BA13A - Interior wall lining
REVESTIMENTO 73 BA13A - Interior wall lining

    REVESTIMENTO 73 BA13A - Interior wall lining

    Solution for interior wall lining, consisting of self-supporting structure with horizontal metal profiles RAIA 48 and vertical metal profiles MONTANTE 48, spaced every 600 mm, on which 2 layers of Gyptec BA13A (STANDARD) plasterboards are fixed. 

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for final finishing of painting or decoration.

    Specifikim
    • Coating the inside of exterior walls is one of the most practical and efficient ways to recover existing buildings, or as a root solution for new projects. Which system to recommend depends on the conditions of the wall and on the intended insulation.

      Gyptec boards (simple or insulated) can be directly glued with GA adhesive glue, or applied with a metal support structure.

    Specifikime teknike
    • Referencë unikerevestimento-73-ba13a-2
    • Familja e produkteveGYPTEC SOLUTIONS
    • Grupi i produkteveInterior wall linings
    • LlojiMaterial për ndërtim
    • Data e botimit2022-05-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorSuva
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_38
    • Uniclass 2015 PërshkrimGypsum plasterboards
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe Africa