TETO 78 GYPCORK 13A-40 - Interior ceilings
TETO 78 GYPCORK 13A-40 - Interior ceilings
TETO 78 GYPCORK 13A-40 - Interior ceilings
TETO 78 GYPCORK 13A-40 - Interior ceilings
TETO 78 GYPCORK 13A-40 - Interior ceilings

    TETO 78 GYPCORK 13A-40 - Interior ceilings

    Solution for interior ceilings, consisting of a structure with horizontal metal profiles PT45, spaced every 500 mm, suspended by vertical elements fixed to the ceiling, on which 1 layer of Gyptec ICB13-40 (GYPCORK) plasterboards is fixed. 

    Surfaces ready for final finishing of painting or decoration.

    Specifikim
    • Coating of ceilings, known as suspended ceilings, is increasingly used in all kinds of work, either new or renovation. They are easy to apply, simplify the execution of electrical installations and air conditioning, and have greater aesthetic value. According to the project and the desired insulation, we can use: simple suspended boards, with the insulation glued to the ceiling or with interposed insulation.

    Specifikime teknike
    • Referencë uniketeto-78-gypcork-13a-40
    • Familja e produkteveGYPTEC SOLUTIONS
    • Grupi i produkteveInterior Ceilings
    • LlojiMaterial për ndërtim
    • Data e botimit2022-05-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorSuva
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_38
    • Uniclass 2015 PërshkrimGypsum plasterboards
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Rajoni i disponueshëm

    Europe Africa