H-ikkuna window
H-ikkuna

H-ikkuna window

H-ikkuna is suitable for nearly all kinds of building projects from smaller houses to apartment buildings, new buildings to restructuring sites. Every single window solution is tailored to our customers' needs. In addition to H-ikkuna Classic, our windows are also available in fixed version. The slim-framed H-ikkuna offers designers numerous, stylish opportunities. The width of the frame is 95-105 mm and its depth can be adjusted. The simple and elegant lines of H-ikkuna are not interfered by separate ventilation windows or visible hinges and fittings. Every H-ikkuna is meticulously manufactured for a perfect fit. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Specifikime teknike
  • Referencë unikeH-ikkuna
  • Familja e produkteveH-ikkuna
  • Grupi i produktevewindow
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-11-28
  • Numri i botimit1
  • Gjatësia (mm)1588
  • Gjerësia (mm)2488
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorXham
  • Projektuar nëFinlandë
  • Prodhuar nëFinlandë
  • Weight Net (kg)55
Klasifikimi
  • Kategoria BIMobjectDritare - Single Hung Windows
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • CSI MasterFormat 2014 Code08 52 00
  • CSI MasterFormat 2014 TitleWood Windows