Powder Coated Toilet Partitions Ceiling Hung
Hadrian

Powder Coated Toilet Partitions Ceiling Hung

Ceiling hung units present a clean, contemporary appearance. They permit quick, easy floor maintenance, especially when combined with wall-hung fixtures. Ceiling hung partitions are recommended for modernization where a drop ceiling or open span construction can be used.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Powder coated finish outperforms other paint with its thick and even finish that’s durable and combats rust
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 50% (36% post-consumer and 14% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Lightweight material keeps freight costs down and is easier to install, often needing only one person

ceiling hung toilet partitions, ceiling mounted toilet partitions, mounted toilet stainless, ceiling hanging, toilet steel, suspended toilet, doors hung from ceiling, hadrian partitions, ceilings & partitions, hadrian toilet partition, steel ceiling, charcoal powder coat

Specifikim
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Specifikime teknike
  • Referencë unikehadrian_PC_ceiling_mount
  • Familja e produkteveToilets
  • Grupi i produkteveToilet Partitions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-02-17
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit
  • Kodi ETIMEG017920
  • Emri ETIMSanitary partitions and cabins
  • Emrin UNSPSCRestroom partitions
  • UNSPSC code30181508
  • Uniclass 2015 CodeTE_70_10_10_89
  • Uniclass 2015 PërshkrimToilet units
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Rajoni i disponueshëm

Europe Asia Africa South America Oceania