Portugal-Electrical enclosures vega d
Portugal-Electrical enclosures vega d
    Hager

    Portugal-Electrical enclosures vega d

    Vega D Vega D are easy to install, flexible enclosures for installations to 160A. Surface enclosures can be combined vertically or horizontally and provide space for up to 336 poles by assembling two, 7-row enclosures together. Easy to install for one person, Vega D allows for the fast addition of accessories with easy knock outs, clip in modules and it is compatible with Systo and Gallery wiring accessories. Cable management offers increased cable space inside, a 3 in 1 multifunction cable retainer, a horizontal and vertical trunking provision which simply slides into place. DIN rails can be added between rows and standard DIN rails are adjustable in depth. In addition, for easier cabling with simple flex conduit retention and increased entry space above DIN, rear entry with simple plastic cutting and rear plates with rubber knock-outs for fast cable insertion. Vega D offers a professional finish, stylish aesthetics, class II transparent, mirror or solid door, 48-168 poles (2-7 rows of 24), IP 40 or IP 41 with door, flush or surface. For small tertiary applications such as offices, shops, public buildings and residential distribution, automation and meter boards. There are 3 delivery forms: equipped, partly equipped and empty to equip.
    Specifikime teknike
    • Referencë unikePT-vega-d_enclosures
    • Familja e produktevePortfolio Portugal
    • Grupi i produktevePT-Enclosures
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-02
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • Kodi ETIMEC000214
    • Emri ETIMSmall distribution board

    Rajoni i disponueshëm

    Europe
    Portugali
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit