Hakron Comax X stekkenbak

Hakron Comax X stekkenbak

Comax reinforcement casings have the aim of achieving continuous reinforcement in a concrete structure, which consists of 2 parts to implement technical reasons. The product may be used in building constructions with a minimum concrete of strength class 15MPa. For Comax reinforcement tray may not exceed 80% of the strength of the bars will be charged. The used reinforcing steel embedded in the Comax reinforcement casings has a diameter of Ø8, Ø10 and Ø12 mm and is of the kind B500B.
Specifikime teknike
  • Referencë unikecomax_stekkenbakken_X
  • Familja e produkteveComax
  • Grupi i produkteveX
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëHolandë
  • Prodhuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Përforcim
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_20_96_71
  • Uniclass 2015 PërshkrimReinforcement
  • CSI MasterFormat 2014 Code03 21 00
  • CSI MasterFormat 2014 TitleReinforcement Bars
  • OmniClass Number23-13 31 21 11 21
  • OmniClass TitleReinforcement Accessories

Rajoni i disponueshëm

Europe