HB2015 Deadbolt 30mm Backset For Hinge Pivot and B-fold Doors
HB2015 Deadbolt 30mm Backset For Hinge Pivot and B-fold Doors
HB2015 Deadbolt 30mm Backset For Hinge Pivot and B-fold Doors

    HB2015 Deadbolt 30mm Backset For Hinge Pivot and B-fold Doors

    Designed for use as a stand alone lock in narrow stile swing doors, or with your choice of handles, on timber or aluminium.

    The HB2015 PZW Deadbolt is a narrow 30mm backset deadbolt lock that can be used in the standard manner, or where two large doors pass across each other and can be locked in the ‘overlap’.

    The HB2015 is specifically designed for hinge, bi-fold, or pivot doors, however the sister product, the HB2015 utilises the same case dimensions but with two prong locking claws suitable for sliding doors.

    Material: Diecast zinc and brass

    Backset: 30mm

    Case Depth: 42mm from inside face plate.

    Specifikim
    • For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    Specifikime teknike
    • Referencë unikehb2015-deadbolt-30mm-backset-for-hinge-pivot-and-bi-fold-doors
    • Familja e produkteveSliding Door Hardware
    • Grupi i produkteveLocks and Sliding Lock Sets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike