HALO System 1070 Tilt and Turn Triple Glazing Frame 56mm
HALO

HALO System 1070 Tilt and Turn Triple Glazing Frame 56mm

Tilt & Turn Windows are often used where there is a high rise element or there is a requirement for cleaning to be carried out from the inside of the building. They can be personalised with different glazing options for a different look & feel dependent on property style. Features include five chambers for additional strength & rigidity and improved thermal performance.
Specifikim
  • Maximum sash size 1500mm x 1500mm (w x h)
Specifikime teknike
  • Referencë unikeHALO-Sys1070-Tilt-Turn-001-triple-56
  • Familja e produkteveSys10 70 Windows
  • Grupi i produkteveTilt and Turn Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-02-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPVC
  • Materiali dytësorPlastik
  • Projektuar nëMbretëria e Bashkuar
  • Prodhuar nëMbretëria e Bashkuar
Klasifikimi
  • Kategoria BIMobjectDritare - Single Hung Windows
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 53 00
  • CSI MasterFormat 2014 TitlePlastic Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

Europe
Irlandë
Mbretëria e Bashkuar
Xhersej