uBox universal Base set for linear shower drains for vertical installation
uBox universal Base set for linear shower drains for vertical installation
    hansgrohe

    uBox universal Base set for linear shower drains for vertical installation

    uBox universal Base set for finish sets for vertical installation
    Specifikim
    • Surfaces: - 01002180 n.a. Specification: • consists of: base set, siphon, pre-assembled sealing membrane, screed protection cover • suitable for all shower drains • where to use: new construction, renovation • water seal: 50 mm • minimal installation height: 75 mm • drainage capacity with siphon: up to 42 l/min • drainage capacity with Dryphon: up to 60 l/min • connection diameter: DN50 • direction of outlet: vertical • connection: 1-sided • mounting type: wall-mounted, free in the floor • easy to clean siphon • removable siphon
    Specifikime teknike
    • Referencë unike01002180
    • Familja e produkteveConcealed basic set shower drains
    • Grupi i produkteveuBox universal
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-11-02
    • Numri i botimit1
    • Gjatësia (mm)142
    • Gjerësia (mm)166
    • Thellësia (mm)397
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Instalime
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 PërshkrimShowers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers