Raindance S Overhead shower 240 1jet PowderRain 1.75 GPM
Raindance S Overhead shower 240 1jet PowderRain 1.75 GPM
Specifikim
Surfaces:
- 04927000 Chrome
- 04927140 Brushed Bronze
- 04927340 Brushed Black Chrome
- 04927670 Matt Black
- 04927700 Matt White
- 04927820 Brushed Nickel
Specification:
• shower head size: 240 mm
• spray type: PowderRain
• ball-joint: overhead shower angle adjustable
• material spray disc: metal
• maximum flow rate at 3 bar: 6,6 l/min
• installation: ceiling or wall
• connection thread NPT ½
• suitable for continous flow water heaters