RainSelect Thermostat for concealed installation for 5 functions
RainSelect Thermostat for concealed installation for 5 functions
    hansgrohe

    RainSelect Thermostat for concealed installation for 5 functions

    RainSelect Thermostat for concealed installation for 5 functions
    Specifikim
    • Surfaces: - 15384007 Chrome - 15384147 Brushed Bronze - 15384347 Brushed Black Chrome - 15384997 Polished Gold Optic - 15384707 Matt White - 15384677 Matt Black Specification: • 5 functions • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function • Select push-button on/off control for 5 outlets • simultaneous use of several outlets • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • non-return valve • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons handshower, PowderRain, Waterfall, Rain large, shoulder shower
    Specifikime teknike
    • Referencë unike15384707
    • Familja e produkteveShower thermostat
    • Grupi i produkteveRainSelect
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-11-23
    • Numri i botimit1
    • Gjatësia (mm)90
    • Gjerësia (mm)669
    • Thellësia (mm)58
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia
    Kinë