Ecostat E Shower thermostat for exposed installation
Ecostat E Shower thermostat for exposed installation
    hansgrohe

    Ecostat E Shower thermostat for exposed installation

    Ecostat E Shower thermostat for exposed installation
    Specifikim
    • Surfaces: - 15773007 Chrome Specification: • 1 function • CoolContact thermostat: Prevents the housing from heating up, making showering even safer • EcoStop button limits the water consumption to 9 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with silencer • suitable for continous flow water heaters • material handles: metal • connection type: s-shaped connections • centre distance: 150 ± 12 mm • connection dimension: G ½ • dirt filter included
    Specifikime teknike
    • Referencë unike15773007
    • Familja e produkteveShower thermostat
    • Grupi i produkteveEcostat E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-11-23
    • Numri i botimit1
    • Gjatësia (mm)68
    • Gjerësia (mm)306
    • Thellësia (mm)96
    Të ngjashme
    • Materiali kryesorKromit
    • Materiali dytësorKromit
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia
    Kinë