24229FIN Pulsify S Puro Showerpipe 260 1jet EcoSmart with Ecostat Fine 150cc DZR
24229FIN Pulsify S Puro Showerpipe 260 1jet EcoSmart with Ecostat Fine 150cc DZR
    hansgrohe

    24229FIN Pulsify S Puro Showerpipe 260 1jet EcoSmart with Ecostat Fine 150cc DZR

    Pulsify S Puro Showerpipe 260 1jet EcoSmart with Ecostat Fine 150cc DZR
    Specifikim
    • Surfaces:

      - 24229000 Chrome

      - 24229670 Matt Black

      - 24229800 Brushed Steel 

      Specification:

      • consists of: overhead shower, hand shower, shower thermostat, shower bar, slider, shower hose

      • overhead shower Pulsify 260 1jet

      • shower head size overhead shower: 260 mm

      • spray type overhead shower: PowderRain

      • spray disc surface: graphite

      • Fast Drain empties the overhead shower from an angle of 10°

      • removable shower head

      • flow rate PowderRain spray at 3 bar: 8,1 l/min

      • spray type hand shower: PowderRain

      • flow rate of hand shower at 3 bar: 6 l/min

      • maximum flow rate for Showerpipe at 3 bar: 8,1 l/min

      • max. operating pressure: 10 bar

      • ball-joint: overhead shower angle adjustable

      • height-adjustable slider with locking push-button slider

      • slider rotatable on the pipe for left or right operation

      • swivel shower arm

      • thermostat Ecostat Fine

      • SafetyStop at 40°C

      • adjustable hot water limitation

      • outlets controlled via turning handle

      • will not run two functions at same time

      • suitable for continuous flow water heaters

      • mounting type: exposed installation

      • connection thread: G ¾

      • centre distance: 150 mm

      • pipe can be shortened in height

      • intrinsically safe against backflow

      • shower bar diameter: 22 mm

      • 2 functions

    Specifikime teknike
    • Referencë unike24229FIN
    • Familja e produkteveShowerpipes with thermostat
    • Grupi i produktevePulsify S
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-20
    • Numri i botimit1
    • Gjatësia (mm)1119
    • Gjerësia (mm)310
    • Thellësia (mm)591
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4.9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011613
    • Emri ETIMShower column/panel
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Rajoni i disponueshëm

    Europe
    Finlandë