Raindance E Showerpipe 360 1jet EcoSmart 9 l/min with bath thermostat
Raindance E Showerpipe 360 1jet EcoSmart 9 l/min with bath thermostat
    hansgrohe

    Raindance E Showerpipe 360 1jet EcoSmart 9 l/min with bath thermostat

    Raindance E Showerpipe 360 1jet with bath thermostat
    Specifikim
    • Surfaces: - 26162007 Chrome Specification: • consists of: overhead shower, hand shower, bath thermostat, shower hose, slider • overhead shower Raindance E 360 Air • shower head size overhead shower: 360 x 190 mm • spray type overhead shower: RainAir • ball-joint: overhead shower angle adjustable • maximum flow rate at 3 bar: 21,2 l/min • flow rate of hand shower at 3 bar: 10 l/min • min. operating pressure: 1 bar • max. operating pressure: 6 bar • shower arm length overhead shower: 390 mm • thermostat Ecostat Comfort • safety lock at 40°C • adjustable hot water limitation • outlets controlled via turning handle • suitable for continuous flow water heaters • mounting type: exposed installation • connection dimension DN15 • connection thread G ½ • centre distance 150 ± 12 mm • intrinsically safe against backflow • installation: wall-mounted • amount of outlet: 3 functions
    Specifikime teknike
    • Referencë unike26162007
    • Familja e produkteveShowerpipes with thermostat
    • Grupi i produkteveRaindance E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-11-23
    • Numri i botimit1
    • Gjatësia (mm)1100
    • Gjerësia (mm)360
    • Thellësia (mm)555
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011613
    • Emri ETIMShower column/panel
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia
    Kinë