54184XXX Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin
54184XXX Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin
54184XXX Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin
54184XXX Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin
    hansgrohe

    54184XXX Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin

    Xevolos E Vanity unit Matt White 1180/475 with 2 drawers for washbasin
    Specifikim
    • Surfaces:

      - 54184320 Body finish: Matt White|Front finish: Metallic White

      - 54184730 Body finish: Matt White|Front finish: Dark Oak

      - 54184390 Body finish: Matt White|Front finish: Patterned Bronze

        - 54184660 Body finish: Matt White|Front finish: Textile Dark Grey

        Specification:

        • consists of: vanity unit, basic box set, space saving siphon
        • material body: medium density fiberboard (MDF)
        • surface material body: lacquer
        • material front: polyester
        • surface material front: textile
        • material front frame: aluminium
        • surface material front frame: powder lacquer (body colour)
        • SmoothSurface: smooth and even for a great feel
        • AntiFingerprint: solution against fingerprints
        • MoistureProof: durable and consistent material
        • handleless
        • open via PushOpen function
        • opening type: full pull-out
        • 2 drawers
        • without siphon cutout
        • SoftClose, for smooth and silent closing
        • individual and flexible storage space due to interior division
        • 2 basis boxes sets included
        • 1 space saving siphon included with water seal 50 mm
        • wall-mounted
        • mounting condition: pre-mounted
        • with mounting material
        • washbasin must be ordered separately
        • Aluminium frame in body color
      Specifikime teknike
      • Referencë unike54184XXX
      • Familja e produkteveVanity unit
      • Grupi i produkteveXevolos E
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2023-08-30
      • Numri i botimit1
      • Gjatësia (mm)575
      • Gjerësia (mm)1180
      • Thellësia (mm)475
      Të ngjashme
      • Projektuar nëGjermani
      • Prodhuar nëGjermani
      • Weight Net (kg)50.41
      Klasifikimi
      • Kategoria BIMobjectSanitar - Njësitë e përziera
      • IFC classificationElemente mobiluese
      • Kodi ETIMEC011381
      • Emri ETIMBathroom furniture set
      • Emrin UNSPSCFurniture and Furnishings
      • UNSPSC code56
      • Uniclass 2015 CodePr_40_30_78_05
      • Uniclass 2015 PërshkrimBathroom furniture
      • CSI MasterFormat 2014 Code12 35 30.23
      • CSI MasterFormat 2014 TitleBathroom Casework
      • OmniClass Number23-21 19 15 33 13
      • OmniClass TitleResidential Bathroom Specialty Casework
      • CSI UniFormat II CodeE2010
      • CSI UniFormat II TitleFixed Furnishings

      Rajoni i disponueshëm

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afganistan
      Anguilla
      Afrika e Jugut
      Argjentinë
      Australi
      Andorra
      Arabia Saudite
      Antigua dhe Barbuda
      Algjeri
      Bolivi
      Fiji
      Austri
      Armeni
      Aruba
      Angolë
      Brazil
      Guam
      Belgjikë
      Azerbaixhan
      Bahamas
      Benin
      Ekuador
      Ishujt Cook
      Bjellorusi
      Bahrain
      Barbados
      Botsvanë
      Guiana franceze
      Ishujt Marshall
      Bosnjë dhe Hercegovinë
      Bangladesh
      Belize
      Burkina Faso
      Guyana
      Ishujt Minor Periferik të Shteteve të Bashkuara
      Bulgari
      Brunei
      Bermuda
      Burundi
      Ishujt Falkland (Islas Malvinas)
      Ishujt Pitcairn
      Danimarkë
      Butan
      Dominica
      Çad
      Kili
      Ishujt Solomon
      Estoni
      Emiratet e Bashkuara Arabe
      El Salvador
      Cape Verde
      Kolumbi
      Ishujt Veriore të Marianës
      Finlandë
      Filipinet
      Grenada
      Côte d'Ivoire
      Paraguaj
      Kaledonia e Re
      Francë
      Gjeorgji
      Grenlandë
      Djibouti
      Peru
      Kiribati
      Gërnzi
      Hong Kong
      Guadeloupe
      Egjipt
      Suriname
      Nauru
      Gjermani
      Indi
      Guatemala
      Eritrea
      Uruguay
      Niue
      Gjibraltar
      Indonezi
      Haiti
      Eswatini
      Venezuela
      Norfolk Island
      Greqi
      Irak
      Honduras
      Ethiopia
      Palau
      Holandë
      Iran
      Ishujt e Virgjër Britanikë
      Gabon
      Papua Guinea e Re
      Hungari
      Ishujt Cocos (Keeling)
      Ishujt e Virgjër të SHBA
      Gambia
      Polinezia franceze
      Irlandë
      Izrael
      Ishujt Kajman
      Gana
      Samoa
      Ishujt Faroe
      Japoni
      Kanadë
      Guine
      Samoa amerikane
      Ishulli i Njeriut
      Jemen
      Karaibe Holandë
      Guinea Ekuatoriale
      Shtetet Federale të Mikronezisë
      Islandë
      Jordan
      Kolektiviteti i Shën Martinit
      Guinea-Bissau
      Timor-Leste
      Itali
      Kamboxhi
      Kosta Rika
      Kamerun
      Tokelau
      Jersey
      Kazahstan
      Kubë
      Kenya
      Tonga
      Kroacia
      Kinë
      Kuraçao
      Komora
      Tuvalu
      Letoni
      Kirgistan
      Martinique
      Lesoto
      Vanuatu
      Liechtenstein
      Korea e jugut
      Meksikë
      Liberi
      Wallis dhe Futuna
      Lituani
      Korea e Veriut
      Montserrat
      Libi
      Zelanda e Re
      Luksemburg
      Krishtlindje Island
      Nikaragua
      Madagaskar
      Mali i Zi
      Kuveit
      Panama
      Malawi
      Maltë
      Laos
      Porto Riko
      Mali
      Maqedonia e Veriut
      Liban
      Republika Domenikane
      Marok
      Mbretëria e Bashkuar
      Macau
      Saint-Barthélemy
      Mauritius
      Moldovë
      Malazi
      Shën Kitts dhe Nevis
      Mavritani
      Monaco
      Maldives
      Shën Lucia
      Mayotte
      Norvegji
      Mongoli
      Shën Pierre dhe Miquelon
      Mozambik
      Poloni
      Myanmar (Burma)
      Shën Vincent dhe Grenadinet
      Namibia
      Portugali
      Neoal
      Shtetet e Bashkuara
      Niger
      Qipro
      Oman
      Sint Maarten
      Nigeri
      Qyteti i Vatikanit
      Pakistan
      Trinidad dhe Tobago
      Republika Demokratike e Kongos
      Republika Çeke
      Palestinë
      Turks dhe Caicos Islands
      Republika e Afrikës Qendrore
      Rumani
      Qatar
      Xhamaika
      Republika e Kongos
      Rusi
      Singapore
      Reunion
      San Marino
      Siria
      Rwanda
      Serbia
      Sri Lanka
      Sahara Perëndimore
      Shqipëri
      Taiwan
      São Tomé dhe Príncipe
      Sllovenia
      Tajlandë
      Senegal
      Slovakia
      Taxhikistan
      Seychelles
      Spanjë
      Territori Britanik i Oqeanit Indian
      Shën Helena
      Suedi
      Turkmenistan
      Sierra Leone
      Svalbard dhe Jan Mayen
      Turqi
      Somalia
      Switzerland
      Uzbekistan
      Sudan
      Ukrainë
      Vietnam
      Sudanin Jugor
      Tanzania
      Togo
      Tunizi
      Uganda
      Zambia
      Zimbabwe
      Common.Footer.ValueProp.Image.AltText

      Aplikacion dizajnimi për Revit

      Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

      Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

      • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
      • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
      • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit