54304XXX Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for console with cutout middle
54304XXX Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for console with cutout middle
54304XXX Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for console with cutout middle
54304XXX Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for console with cutout middle
    hansgrohe

    54304XXX Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for console with cutout middle

    Xilesa E Vanity unit 1180/550 with 2 drawers PushOpen for consoles with cutout middle 

    Specifikim
    • Surfaces: - 54304550 Cashmere Oak - 54304700 Matt White - 54304760 Slate Matt Grey - 54304780 Sand Matt Beige Specification: • MoistureProof: durable and consistent material • with side handle gap • open via PushOpen function • opening type: full pull-out • 2 drawers • SoftClose, for smooth and silent closing • wall-mounted • mounting condition: pre-mounted • with mounting material • wash bowl/countertop basin ground and console must be ordered separatley • space saving siphon (#54235000) is mandatory and must be ordered separatley
    Specifikime teknike
    • Referencë unike54304XXX
    • Familja e produkteveVanity unit
    • Grupi i produkteveXilesa E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-16
    • Numri i botimit1
    • Gjatësia (mm)620
    • Gjerësia (mm)1180
    • Thellësia (mm)550
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)50.06
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011382
    • Emri ETIMWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 PërshkrimBathroom furniture
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33 13
    • OmniClass TitleResidential Bathroom Specialty Casework