Xarita S Mirror with LED lights 900/50 IR Sensor
Xarita S Mirror with LED lights 900/50 IR Sensor
    hansgrohe

    Xarita S Mirror with LED lights 900/50 IR Sensor

    Xarita S Mirror with LED lights 900/50 IR Sensor
    Specifikim
    • Surfaces: - 54990700 Matt White Specification: • material: mirror glass • material frame: aluminium • surface material: powder coating • MoistureProof: durable and splash water resistant material • TouchlessSensor: light control via infrared sensor via hand movement under the mirror • light source: LED • direct LED light • colour temperature: 4000 K • LED lifetime: > 50.000 hours • stepless dimmable • AntiFog: with mirror heating • Auto-off function: automatic shutdown for all functions • with mounting material • concealed fastening • wall-mounted
    Specifikime teknike
    • Referencë unike54990XXX
    • Familja e produkteveMirrors
    • Grupi i produkteveXarita S
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-30
    • Numri i botimit1
    • Gjatësia (mm)900
    • Gjerësia (mm)900
    • Thellësia (mm)50
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)10.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Pasqyrë
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC010550
    • Emri ETIMMirror
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 PërshkrimBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings