Tecturis E 3-hole basin mixer 150 with push-open waste set
Tecturis E 3-hole basin mixer 150 with push-open waste set
    hansgrohe

    Tecturis E 3-hole basin mixer 150 with push-open waste set

    Tecturis E 3-hole basin mixer 150 with push-open waste set
    Specifikim
    • Surfaces: - 73030000 Chrome - 73030670 Matt Black - 73030700 Matt White - 73030140 Brushed Bronze Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone 150 • ceramic cartridge • suitable for continuous flow water heaters • connection type: G ⅜ connections • connection dimension: DN15
    Specifikime teknike
    • Referencë unike73030XXX
    • Familja e produkteveBasin mixers
    • Grupi i produkteveTecturis E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures