DuoTurn Q Mixer for concealed installation for 1 function
DuoTurn Q Mixer for concealed installation for 1 function
    hansgrohe

    DuoTurn Q Mixer for concealed installation for 1 function

    DuoTurn Q Mixer for concealed installation for 1 function
    Specifikim
    • Surfaces: - 75614000 Chrome - 75614670 Matt Black - 75614700 Matt White Specification: • 1 function • ceramic cartridge • temperature limitation adjustable • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Specifikime teknike
    • Referencë unike75614XXX
    • Familja e produkteveShower mixers
    • Grupi i produkteveDuoTurn Q
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1.8
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures