Harlequin Activity - Vinyl Top - Dance and Performance Floor

Harlequin Activity - Vinyl Top - Dance and Performance Floor

Activity fully sprung floating floor system for dance.
Specifikim
  • Application

    Harlequin Activity permanent sprung floors are fitted by Harlequin's own Contracts Division as part of a total package to ensure the floor is correctly installed and is fully compliant with current regulations and standards.

    • A polymer damp-proof membrane is laid across the subfloor onto which is placed a layer of cellular polyurethane of proprietary density. Two layers of moisture-resistant semi-flexible panels are then installed and staggered, so that the joins do not coincide.
    • The top layer of panels is bonded to the one below with a non-setting adhesive and fastened mechanically.
    • The damp-proof membrane is folded onto the surface and secured to form a damp-proof seal.
    • Then the selected Harlequin vinyl performance surface is installed and adhered. The seams are welded to form an unbroken surface and, finally, the gap between the flooring and the wall is filled with a composite skirting profile, screwed to the edge of the floor structure to form a flexible seal to the wall.

    Description

    Harlequin Activity is a fully floating sprung floor system using Harlequin’s proprietary ‘triple sandwich’ construction method. The layers provide consistent shock dampening across the floor and offer the same feel and energy return

    to one or several dancers. There are no fixings to the walls or subfloor and it is suitable for all genres of dance.

    The system can be adapted to withstand heavy loading including retractable seating. Harlequin Activity has been tested for impact sound reduction with a variety of different Harlequin surfaces, according to BS EN ISO 140-8. Results ranged from 22–24 dB.

    Harlequin Activity can be installed with a choice of vinyl surfaces:

    Features and benefits:

    • Suitable for ballet, contemporary, modern and theatrical use, aerobics, zumba, hip-hop, jazz, street, salsa, percussive including flamenco, Irish and tap, multi-purpose use, concerts and for operatic performances.
    • Harlequin vinyl surface - for all types of performance, but particularly dance.
    • Warranty for reasonable wear and tear covers 10 years.
    • Area elasticity providing 'give' or flexion over the section where a performer lands.
    • Point elasticity offering compression at the point of contact.
    • Not suitable with underfloor heating.

    Tested in accordance with EN 14904-2006:

    • Shock absorption: 64%.
    • Vertical deformation: 3.8 mm.
    • Area deflection: 7.2%.
    • Rolling load: >1500 N.
    • Theatre Stage Concentrated Load: 3.6 kN/m2 (367 kg/m2).
    • Theatre Stage Blanket Load: 5.0 kN/m2 (509 kg/m2).

    Components:

    • Top surface: Chosen vinyl performance surface, e.g. Harlequin Cascade.
    • Top panel: moisture resistant semi flexible board.
    • Lower panel: moisture resistant semi flexible board.
    • Cellular layer: cellular polyurethane.
    • Damp proof membrane: PE membrane.
    • Overall thickness: 46 mm without vinyl top surface.
Specifikime teknike
  • Referencë unikeHarlequin-activity-vinyl-top
  • Familja e produktevePerformance floor
  • Grupi i produkteveSprung floors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-13
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDysheme - Performance flooring

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Karaibe Holandë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Kolektiviteti i Shën Martinit
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kosta Rika
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kubë
Kenia
Timor-Leste
Itali
Kamboxhi
Kuraçao
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Martinikë
Komora
Tonga
Letoni
Kazahstan
Meksikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Montserat
Liberi
Vanuatu
Lituani
Kirgistan
Nikaragua
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Panama
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Porto Riko
Majotë
Maltë
Krishtlindje Island
Republika Domenikane
Malavi
Maqedonia e Veriut
Kuveit
Salvador
Mali
Mbretëria e Bashkuar
Laos
Sen-Bartelemi
Marok
Moldovë
Liban
Shën Kitts dhe Nevis
Mauritius
Monako
Makao
Shën Lucia
Mavritani
Norvegji
Malazi
Shën Pierre dhe Miquelon
Mozambik
Poloni
Maldive
Shën Vincent dhe Grenadinet
Namibi
Portugali
Mianmar (Burmë)
Sint-Marten
Niger
Qipro
Mongoli
Trinidad dhe Tobago
Nigeri
Qyteti i Vatikanit
Neoal
Turks dhe Caicos Islands
Republika Demokratike e Kongos
Republika Çeke
Oman
Xhamaika
Republika e Afrikës Qendrore
Rumani
Pakistan
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve