Harlequin Fiesta - Dance and Performance Vinyl
Harlequin Fiesta - Dance and Performance Vinyl

    Harlequin Fiesta - Dance and Performance Vinyl

    Application

    Harlequin Fiesta is specified for permanent or temporary installation and is recommended for use in conjunction with a suitable Harlequin sprung floor. The joins are welded or taped to create a continuous performance surface.

    Description

    Harlequin Fiesta is a vinyl performance floor with a clear surface wear layer on top of an oak effect printed film. It looks exactly like a wood dance floor but avoids the cleaning and maintenance problems associated with traditional wooden floors.

    Harlequin Fiesta is ideal for contemporary dance, ballroom, salsa, hip-hop, jazz, street and percussive dance styles (flamenco, Irish and tap). It is also widely used for aerobics and as a theatre floor.

    Features and benefits:

    • Harlequin Fiesta is specified for permanent or temporary installation.
    • Available in oak strip effect.
    • REACH, BREEAM and LEED compliant.
    • LEED compliant VOC emissions: TVOC >0.5 mg/m³.
    • Use with underfloor heating, maximum 27⁰C.

    Vinyl floor systems for dance and performing arts.

    Specifikim
    • General information


      Color

      Grey

      Grey oak effect.

      Finish

      Smooth

      Material

      Vinyl

      Shape

      Length

      • 15000 mm
      • 20000 mm
      • 25000 mm

      Width

      2000 mm

      Height

      2.45 mm

      Warranty description

        • Ten year - If installed by Harlequin.
        • Five year
      Specifikime teknike
      • Referencë unikeHarlequin-fiesta
      • Familja e produktevePerformance floor
      • Grupi i produkteveVinyl floors
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-09-13
      • Numri i botimit1
      • Gjatësia (mm)2.45
      • Gjerësia (mm)2000
      Të ngjashme
      • Materiali kryesorVinyl
      Klasifikimi
      • Kategoria BIMobjectDysheme - Performance flooring