Harlequin FreeStyle™ - Dance and Performance Vinyl
Harlequin FreeStyle™ - Dance and Performance Vinyl

    Harlequin FreeStyle™ - Dance and Performance Vinyl

    Application

    Harlequin FreeStyle is specified for permanent or temporary

    installation, the joins are welded or taped to form a continuous performance surface that can be laid onto any hard or smooth subfloor and is recommended for use in conjunction with a suitable Harlequin sprung floor.

    Description

    Harlequin FreeStyle is a cushioned vinyl performance floor with a slip-resistant dance surface, a vinyl support layer and closed-cell foam backing, this provides added protection against hard subfloors.

    Harlequin FreeStyle was developed for dance styles such as hip-hop, jazz and street dance (break dance). It is widely used for all contemporary and modern dance, aerobics and Zumba.

    Features and benefits:

    • Cfl-s1 (EN 13501-1).
    • Available in four roll length options.
    • Slip resistant surface.
    • Closed-cell foam backing.
    • LEED, BREEAM & REACH compliant.
    • Suitable for use with underfloor heating - maximum 27 degrees.

    Vinyl floor systems for dance and performing arts.

    Specifikim
    • General information

      Color

      Grey

      Black

      Finish

      Embossed

      Slip resistant.

      Material

      PVC

      Foam

      Vinyl

      Shape

      Other

      Length

      • 15000 mm
      • 20000 mm
      • 25000 mm
      • 30000 mm

      Width

      1500 mm

      Height

      4.5 mm

      Warranty description

      • Ten year if fitted by Harlequin
      • Five year
    Specifikime teknike
    • Referencë unikeHarlequin-freestyle
    • Familja e produktevePerformance floor
    • Grupi i produkteveVinyl floors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-19
    • Numri i botimit1
    • Gjatësia (mm)4.5
    • Gjerësia (mm)1500
    Të ngjashme
    • Materiali kryesorVinyl
    Klasifikimi
    • Kategoria BIMobjectDysheme - Performance flooring