BC Band Clamp Filter Housings

BC Band Clamp Filter Housings

Up-Flow Filtration

A design so superior it’s patented.

This product is designed with a patented Up-flow technology which prevents the accumulation of air inside the filter housing keeping the filter operating at 100%.

Features

  • 304 stainless steel construction, standard
  • Electropolished finish, standard
  • 150 psi (10.3 bar) pressure rating
  • Flow rates up to 126 gpm
  • All filter housings hydrostatically tested
  • Stainless steel cartridge lifters for easy cartridge removal
  • Adjustable top plates to accept various length cartridges
  • Two drains provided - inlet and outlet fluids
  • Extensive choice of cartridge micron ratings and media
  • Integral mounting legs, drill in place

Options:
316 stainless steel
Sanitary, BSTP or victaulic connections

Applications

  • Commercial/Residential Drinking Water
  • Cooling Tower Filtration
  • Process Water
  • Reverse Osmosis Pre-Filtration
  • Ground Water Remediation
  • Utility Water
  • Industrial Waste Water Treatment
  • Ground Water Under Direct Influence (GWUDI)
Specifikim
  • Finish - Electropolish standard; poly coat optional

    Inlet/Outlet - 2” FNPT; sanitary, BSTP, victaulic connections optional

    Closure - Band clamp closure, O-rings Buna-N

    Pressure - Up to 150 psi (10.3 bar) max

    Construction - 304 stainless steel standard; 316 optional

    Temperature - up to 250°F(121°C), housing only

Specifikime teknike
  • Referencë unikeband-clamp-housings
  • Familja e produkteveCommercial and Industrial
  • Grupi i produkteveFilter Housings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-13
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationFiltër
  • Kodi ETIMEC001210
  • Emri ETIMWater filter
  • Emrin UNSPSCWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code46 61 00
  • CSI MasterFormat 2014 TitleFiltration Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika