HIF Up-Flow Cartridge Filter Housings

HIF Up-Flow Cartridge Filter Housings

Commercial / Industrial

Up-Flow Filtration

A design so superior it’s patented.

This product is designed with a patented Up-flow technology which prevents the accumulation of air inside the filter housing keeping the filter operating at 100%.

Features

  • 304 stainless steel construction, standard
  • Electropolished finish, standard
  • 150 psi (10.3 bar) pressure rating
  • Individual studs for safe, secure lid closure
  • Easy cartridge installation, removal and service
  • Extensive choice of cartridge micron ratings and media
  • All filter housings hydrostatically tested
  • Flow Rates up to 800 gpm

Options:
316L stainless steel
Chemical resistent coating
Flanged options on HIF 24, HIF 42, HIF 75 and HIF 100

Applications

  • Residential and Commercial Drinking Water
  • Cooling Tower Filtration
  • Process Water
  • Reverse Osmosis Pre-filtration
  • Ground Water Remediation
  • Utility Water
  • Industrial Waste Water Treatment
  • Surface Water Treatment Rule (SWTR) LT2
Specifikim
  • Filter Vessel / Metal Components - 304 stainless steel, electropolished for increased resistance to corrosion

    Holding / Lifting Rods, Standpipes and Pipe Caps - CPVC, standard models; 304 stainless steel for All Stainless models

    Rim Gaskets - EPDM, standard; Buna-N, Viton available

    O-rings - Buna-N, standard; EPDM, Viton available

    Bottom Seals - natural gum rubber, standard; EPDM, Viton available

    Pressure - rated for pressures to 150 PSI (10.3 bar) max

    Temperature - rated to 140°F (60°C) with CPVC rods, pipe caps, standpipes and standard Harmsco cartridges; to 200°F (93°C) for all stainless models with stainless steel rods, pipe caps and standpipes, and Harmsco High-Temp cartridges

    Flow - up to 800 gpm; typical flow rates are 4-6 gpm per single length (9-3/4”)

    Wing Nuts - brass; optional brass hex nuts and stainless steel flat washers

Specifikime teknike
  • Referencë unikehif-housings
  • Familja e produkteveCommercial and Industrial
  • Grupi i produkteveFilter Housings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-13
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationFiltër
  • Kodi ETIMEC001210
  • Emri ETIMWater filter
  • Emrin UNSPSCWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code46 61 00
  • CSI MasterFormat 2014 TitleFiltration Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika