SB Hurricane® Swing Bolt Filter Housings

SB Hurricane® Swing Bolt Filter Housings

SB Hurricane® Swing Bolt Housings

Three Technologies in One

Lower Operation Cost

Harmsco® Hurricane® Swing Bolt filter housings provide unsurpassed performance. Their unique design separates dense solids prior to cartridge filtration for extended filter life, increased dirt holding capacity and reduced maintenance costs.

Features

  • Patented Up-flow Design
  • Pressure rated to 235 PSI (XXP models)
  • NSF/ANSI/CAN Standard 61 listed
  • Electro-polished finish - standard
  • “Swing Bolt” closure system
  • Combination cyclone separator with upflow and cartridge filter in a single compact design
  • Four sizes for greater utility - one, three, five and eight cartridges
  • 304L stainless steel housing and internal components - standard
  • The industry’s largest selection of NSF certified cartridge options
  • Built to ASME design standards
  • 316L Stainless & Duplex Stainless Optional
  • Flow rates up to 1,200 GPM (up to 2,400 GPM see SB High Flow literature)

Applications

  • Municipal Drinking Water
  • Cooling Tower Filtration
  • Desalination Pre-filtration (coated option)
  • Surface Water Treatment Rule (SWTR) LT2
  • Industrial Waste Water Treatment
  • Reverse Osmosis Pre-filtration
  • Ground Water Remediation
  • Ground Water Under Direct Influence (GUDI)
Specifikim
  • Electropolished or Matte(5X & larger) finish

    Built to ASME design standards

    Standpipes - stainless steel

    Inlet/Outlet - flanged connections

    O-ring housing seal, swing-bolt closure

    Pressure - Up to 235 psi (16 bar) max (XXP Only)

    Temperature - Up to 250˚F (121˚C) with HTM high temperature cartridges.

Specifikime teknike
  • Referencë unikeswing-bolt-hurricane-housings
  • Familja e produkteveCommercial and Industrial
  • Grupi i produkteveFilter Housings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-13
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationFiltër
  • Kodi ETIMEC001210
  • Emri ETIMWater filter
  • Emrin UNSPSCWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code46 61 00
  • CSI MasterFormat 2014 TitleFiltration Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika