WB 5X170FL Waterbetter® Filter Housings

WB 5X170FL Waterbetter® Filter Housings

High Capacity Design

Lower Operation Cost

Reduced waste disposal
Longer filter runs for fewer change-outs
Increased contaminant removal
Operator friendly

Features

  • Patented up-flow design
  • Convenient 5 jumbo-cartridge cluster design
  • Fail safe lids with individual studs
  • Rated for pressures to 125 PSI
  • Rated for temperatures to 140˚F (60˚C)
  • Electropolished 304 stainless steel housing with CPVC standpipes
  • Minimal pressure drop with Harmsco® cartridges due to pleated design and increased filter area

Applications

  • Commercial/Residential Drinking Water
  • Cooling Tower Filtration
  • Desalination Pre-filtration (coated option)
  • Surface Water Treatment Rule (SWTR) LT2
  • Industrial Waste Water Treatment
  • Reverse Osmosis Pre-filtration
  • Ground Water Remediation
  • Utility Water
  • Ground Water Under Direct Influence (GWUDI)
Specifikim
  • Electropolished 304 stainless steel

    Standpipes - CPVC standard

    Inlet/Outlet - 4” flanged standard

    O-ring housing seal - Buna-N standard, EPDM, Viton optional

    Pressure - Up to 125 psi (8.6 bar) max.

    Temperature - Up to 140˚F (60˚C)

Specifikime teknike
  • Referencë unikewb-5x170fl-waterbetter-housings
  • Familja e produkteveCommercial and Industrial
  • Grupi i produkteveFilter Housings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-13
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • IFC classificationFiltër
  • Kodi ETIMEC001210
  • Emri ETIMWater filter
  • Emrin UNSPSCWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code46 61 00
  • CSI MasterFormat 2014 TitleFiltration Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika