COMPACT 8N - Electric Scissors lifts - MEWP
COMPACT 8N - Electric Scissors lifts - MEWP
COMPACT 8N - Electric Scissors lifts - MEWP
    Haulotte

    COMPACT 8N - Electric Scissors lifts - MEWP

    Smart rugged design
    Impact-proof counterweight with integrated ladder protection, AC motors and charger plug
    Reinforced guardrails with additional vertical stiles for maximum durability

    Maximized potential
    Access all worksites: foldable guardrails, lateral & longitudinal forklift pockets
    IN/OUT usage* with full height driving and no load restriction

    Unique user experience
    Proportional movements for precise driving (AC motors)
    Ergonomic upper control box with grab handle & speed selector


    Unbeatable serviceability

    Haulotte Activ'Energy Management for battery care
    On-board & remote settings and diagnostic tools with Haulotte Diag, Haulotte Activ’Screen and Sherpal telematics solution

    *depending on models

    Specifikim
    • Haulotte Activ'Energy Management: Smart CAN charger

      27A multivoltage charger

      Battery access with swing out tray

      Battery level indicator

      Haulotte Activ’Screen (battery charge information, hourmeter, service alerts & failures in code or in text...)

      Lateral & longitudinal forklift pockets

      Foldable guardrails

      Front platform extension

      AC motors

      Mobile upper control box

      2 drive speeds selector

      Manual emergency descent

      Mobile pothole guards

      MyHaulotte multi-services portal access

      2 front steering wheels, 2 rear drive wheels

      Solid non marking tires

      Motion alarm

      Electric brake release system

      Drop bar entry

      Compact 8 N for Metric System Compact 2032 E for Imperial System
      Working height 8.00 m 25 ft 8 in
      Platform height 6.00 m 19 ft 8 in
      Lift capacity - inside 350 kg (2 pers.) 770 lb (2 pers.)
      Lift capacity - outside 350 kg (1 pers.) 770 lb (1 pers.)
      Ground clearance - center 12.50 cm 5 in
      Grade ability 25,00% 25,00%
      Tilt (lateral / longitudinal) 1.5° / 3.5° 1.5° / 3.5°
      Weight 2 120 kg 4,741 lb
    Specifikime teknike
    • Referencë unikecompact8n
    • Familja e produkteveScissor Lifts
    • Grupi i produkteveCOMPACT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-05
    • Numri i botimit1
    • Gjatësia (mm)6000
    • Gjerësia (mm)818
    • Thellësia (mm)2500
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Weight Net (kg)2120
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aerial Equipment
    • IFC classificationObjekt
    • Uniclass 2015 CodeTE_30_30_60_60
    • Uniclass 2015 PërshkrimScissor lifts
    • CSI MasterFormat 2014 Code14 83 16
    • CSI MasterFormat 2014 TitleScissor Lift Platforms
    • OmniClass Number23-23 13 11 19 15
    • OmniClass TitleScissor Platform Lifts
    • CSI UniFormat II CodeG
    • CSI UniFormat II TitleSITEWORK

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve