DOKAWELL-MONO 3601 Wire Mesh
DOKAWELL-MONO 3601 Wire Mesh
DOKAWELL-MONO 3601 Wire Mesh
DOKAWELL-MONO 3601 Wire Mesh

    DOKAWELL-MONO 3601 Wire Mesh

    The HAVER Architectural Mesh DOKAWELL-MONO 3601 has a unique elegance. When combined with complimentary lighting the crimped wires produce shimmering light reflections, creating a magnificent sparkling surface. Made from high quality stainless steel, Architectural Mesh is incredibly strong, rigid and durable. It is very suitable for filigree façade designs with semi-transparency and good views from inside. However, you can also use it for any other interior or exterior cladding.


    Mounting solution for facades
    Stainless steel wire mesh can be tensioned over several storeys using flat tension profiles, clevis screws and pressure springs. Especially in exterior applications, structural characteristics require the use of pressure springs. They lend sufficient elasticity to the wire mesh when exposed to respective loads. A solid substructure for absorbing the resulting loads is required at the top and bottom mounting points. Intermediate mounting is provided at each floor level by means of a round tube and wire connectors running behind the mesh. Standing in front of the element the intermediate mounting is almost invisible.

    Based on technical requirements, other endings and tensioning systems are also possible. Special mounting solutions are individually determined and implemented with planners and contractors.

    HAVER Architectural Mesh comes ready to install with complete and easy-to-follow instructions. Once installed, stainless steel architectural mesh facades require little to no maintenance.

    Specifikim
    • Weight: ~ 5.3 kg/m²  (1.09 lbs/sqft)
      Open area:
      ~ 52%

      Size: custom-made mesh elements
      Width: up to 3 m
      Height:
      up to 25 m

      Color/Finish: Coloring options are available

      Main applications: Façade, Ceiling, Wall, Balustrade, Sun protection

    Specifikime teknike
    • Referencë unikedokawell-mono-3601
    • Familja e produkteveArchitectural Wire Mesh
    • Grupi i produkteveFacade cladding
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorMetal
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationLidhja strukturore
    • Emrin UNSPSCMetal fabric media
    • UNSPSC code40161801
    • Uniclass 2015 CodePr_30_59_07_86
    • Uniclass 2015 PërshkrimSunscreens
    • CSI MasterFormat 2014 Code10 71 13.43
    • CSI MasterFormat 2014 TitleFixed Sun Screens
    • OmniClass Number23-13 33 27 11 11
    • OmniClass TitleCurtain Wall Components