Hawa Junior 100 B Sliding door system
Hawa

Hawa Junior 100 B Sliding door system

Hawa Junior 100 B sliding door system for top-running wooden doors up to 100 kg (220 lbs.), with surface mounted running track or running track flush with the ceiling. Optionally with soft and self closing mechanism. Wall or ceiling mounting.

Specifikim
Specifikime teknike
  • Referencë unikehawa-junior-100-b
  • Familja e produkteveDividing
  • Grupi i produkteveSliding Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorÇelik
  • Projektuar nëZvicër
  • Prodhuar nëZvicër
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationPaneli i derës
  • Emrin UNSPSCWooden doors
  • UNSPSC code30171504
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 PërshkrimSliding door and partition sets
  • CSI MasterFormat 2014 Code08 14 73
  • CSI MasterFormat 2014 TitleSliding Wood Doors
  • OmniClass Number23-17 19 11 13
  • OmniClass TitleSliding Door Gear
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors