Hawa Junior 80 B Pocket Sliding door system
Hawa Junior 80 B Pocket Sliding door system
    Hawa

    Hawa Junior 80 B Pocket Sliding door system

    4.3 nga 5 yje4.3(16 vlerësime)

    Hawa Junior 80 B Pocket slding door system for top-running wooden doors up to 80 kg (176 lbs.), with surface mounted running track or running track flush with the ceiling. Optionally with soft and self closing mechanism. Ceiling mounting. Minimal installation height. Wall pocket solution.

    Specifikime teknike
    • Referencë unikehawa-junior-80-b-pocket
    • Familja e produkteveDividing
    • Grupi i produkteveSliding Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationPaneli i derës
    • Emrin UNSPSCPocket doors
    • UNSPSC code30171508
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 PërshkrimSliding door and partition sets
    • CSI MasterFormat 2014 Code08 14 73
    • CSI MasterFormat 2014 TitleSliding Wood Doors
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors