Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains
Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains
Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains

    Haws 1011HSA RIVIVE™ Hydration Station™ Recessed Bottle Filler with HI-LO Fountains

    Model 1011HSA barrier-free vandal-resistant drinking fountain and motion-activated bottle filling station uses a patented stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Outfitted with such protective features as vandal-resistant bubbler heads, waste strainers, and bottom plates, this electric water cooler is quick to discourage vandals.

    • The fountains stainless steel valve body is the only one on the market machined from solid bar stock
    • 18-gauge Type 304 Stainless Steel bowl assemblies mounted on 14-gauge Type 304 Stainless Steel wall brackets
    • Vandal resistant components include the bubblers, bowls, buttons, drains and bottom plates
    • Front access engineered waste plumbing with enough access room for water stop, electrical junction box, filter and drain connections
    • LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter
    • 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light. When filter expires, solenoid stops dispensing water to bottle filler
    • Auto purge feature automatically cycles once every 24 hours, if no use, to assure a fresh water supply as well as trap integrity
    • 100% lead-free waterways
    • Display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved
    • Vandal-resistant sensor resists scratching and water droplet fowling, and is separated from display for maintenance
    • Easy maintenance with front fountain access to valve adjustment and cartridge replacement

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specifikim
    • Model 1011HSA RIVIVE™ Hydration Station™ vandal-resistant wall-mounted ADA drinking fountain and recessed motion-activated bottle filler features dual 18-gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14-gauge Type 304 Stainless Steel wall brackets, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panel and louvered intrusion-proof grill, high and low fountain mounting levels, and 1-1/4" (3.2 cm) O.D. waste pipes. Bottle filler includes a 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light, LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter, auto purge feature automatically cycles water once every 24 hours, display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved, and vandal-resistant sensor resists scratching and water droplet fowling.

    Specifikime teknike
    • Referencë unike1011hsa-ada-filtered-vandal-resistant-wall-mount-dual-fountain-and-bottle-filler
    • Familja e produkteveRIVIVE | Drinking Fountains and Bottle Filling Stations
    • Grupi i produkteveHi Lo Fountains and Bottle Filling Station
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 PërshkrimDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit