Model 1201S, Wall Mount ADA Water Cooler

Model 1201S, Wall Mount ADA Water Cooler

Model 1201S, stainless steel wall mount indoor ADA water cooler with an electronic valve and push bar assembly.

The Haws 1201S wall mount indoor water cooler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The electronic push bar activated solenoid valve provides easy activation, and the pressure-regulating bubbler with a flexible antimicrobial rubber mouth guard requires no adjusting.

  • Flexible bubbler mouth guard to protect against injury
  • Self-regulating flow - no need to adjust to varying incoming water pressures
  • Anti-rotational screwed-in-place bubbler head
  • Energy-Efficient Refrigeration Evaporator: Enhanced tankless evaporator coil using thermal mass cooling technology, with 100 percent water content flushed with every use.
  • Durable, easy to clean 304 stainless steel skin
  • Retrofit installation compatibility over many existing water coolers
  • 100% lead free waterways
  • Unique basin design reduces water splashing and simplifies cleaning
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specifikim
  • Model 1201S indoor wall-mount ADA stainless steel water cooler shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern design with 304 satin finish stainless steel outer shell. The system includes an electronic front push bar controlled solenoid valve, and a .45 gpm self-regulating, anti-rotational bubbler head with flexible antimicrobial mouth guard, and enhanced tankless evaporator coil using thermal mass cooling technology. 115 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: (L x W x H) 18-3/4 x 15-11/16 x 26-1/4"

Specifikime teknike
  • Referencë unikehaws-1201s
  • Familja e produkteveElectric Water Coolers
  • Grupi i produkteveWater Coolers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Drinking fountains
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 PërshkrimDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit