Model 1211S, Wall Mount ADA Water Cooler with Bottle Filler

Model 1211S, Wall Mount ADA Water Cooler with Bottle Filler

Model 1211S, stainless steel wall-mount Indoor ADA water cooler with water bottle fill station features an electronic bubbler valve and push bar assembly, sensor operated bottle filler, and bubbler deactivation feature.
FOR INDOOR USE ONLY

The Haws 1211S wall-mount ADA water fountain with bottle filler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The electronic push bar activated solenoid valve provides easy activation, and the pressure-regulating bubbler with a flexible antimicrobial rubber mouth guard requires no adjusting. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.

  • Flexible bubbler mouth guard to protect against injury
  • Self-regulating bubbler flow - no need to adjust to varying incoming water pressures
  • Anti-rotational screwed-in-place bubbler head
  • Energy-Efficient Refrigeration Evaporator: Enhanced tankless evaporator coil using thermal mass cooling technology, with 100 percent water content flushed with every use
  • Hands-free sensor operated bottle filler
  • Vandal-resistant sensor resists scratching and water droplet fowling
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • LED illuminated bottle fill area
  • Quick 1.1 GPM fill rate (depending on incoming pressure) for water bottle fill station
  • Smart energy savings feature powers down refrigeration system after 2 hours of non-use and the lights are shut off, and will automatically start again when used or light is restored to normal
  • Programmable to be shut-down during planned facility closures, weekends, etc.
  • Durable, easy to clean water fountain with bottle filler with a 304 stainless steel skin
  • Retrofit installation compatibility over many existing water coolers
  • 100% lead free waterways
  • Unique basin design reduces water splashing and simplifies cleaning
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specifikim
  • Model 1211S indoor wall-mount ADA stainless steel water fountain with bottle filler shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern design with 304 satin finish stainless steel outer shell. Energy savings feature powers down refrigeration system after 2 hours of non-use and the lights shut off, and will automatically start again when used. The unit can also be programmed to shut down during planned facility closures, weekends, etc. Digital LED interface keeps user appraised of programming and error codes. Bottle filler basin drains directly to the units waste. The system includes an electronic front push bar controlled solenoid valve, a .45 gpm self-regulating, anti-rotational bubbler head with flexible antimicrobial mouth guard, bubbler head deactivation feature, bottle filler auto purge every 24 hours, enhanced tankless evaporator coil using thermal mass cooling technology, and LED illuminated bottle fill area. 120 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: (L x W x H) 18-3/4 x 15-11/16 x 40-3/4".

    Pricing Information


Specifikime teknike
  • Referencë unikehaws-1211s
  • Familja e produkteveElectric Water Coolers
  • Grupi i produkteveWater Coolers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Drinking fountains
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 PërshkrimDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit