Mod by HBF
Mod by HBF
Mod by HBF
Mod by HBF
Mod by HBF
Mod by HBF
Mod by HBF
Mod by HBF
    HBF Inc

    Mod by HBF

    4.2 nga 5 yje4.2(5 vlerësime)

    A thoughtfully designed seating collection that embraces a modern approach to both work and downtime, Mod draws upon the aesthetics of residential and hospitality environments while applying robust planning possibilities to contract environments. With generous down-encased cushioning for ultimate comfort and a space-efficient footprint, Mod provides an ideal setup for either individual or collaborative work.

    Specifikim
    • SPECIFICATIONS

      • Arm & Armless
      • Standard 16" seat height
      • Fully Upholstered
      • Metal base
      • Power or USB-A module option
      • LEVEL® 2 certified
      • Indoor Advantage™ Gold
      • Meets HCWH Healthy Interiors Criteria
      OH Arm
      Height
      OW Width
      Between
      Arms
      OD Seat
      Height
      Seat
      Depth
      Mod Two - Seater Sofa 30.50 30.50 63.50 50.25 31.50 16 22.25
      Mod Armless Two-Seater Sofa 30.50 - 59.50 - 31.50 16 22.25
      Mod Three-Seater Sofa 30.50 30.50 93.00 79.75 31.50 16 22.25
      Mod Armless Three-Seater Sofa 30.50 - 89.00 - 31.50 16 22.25
      Mod Lounge Chair 30.50 30.50 40.00 26.75 31.50 16 22.25
      Mod Armless Lounge Chair 30.50

      -

      36.00 - 31.50 16 22.25
      Mod Stool 17.50 - 20.50 - 20.50 16 20.50
      Mod Two-Seater Bench 17.50 - 40.50 - 20.50 16 20.50
      Mod Three-Seater Bench 17.50 - 60.50 - 20.50 16 20.50
      Mod Ottoman 17.50 - 30.00 - 30.00 16 30.00
    Specifikime teknike
    • Referencë unikemod
    • Familja e produkteveMod & Mod Highback
    • Grupi i produkteveMOD
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_29
    • Uniclass 2015 PërshkrimFitted chairs, seats and benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara