Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing
Traffic & Public fencing

    Traffic & Public fencing

    The characteristics and looks of a mobile fence are combined with the ease and convenience of a crowd barrier. The M100 can be used in combination with a special connection piece to create a total height of 3,2 metres. These mobile fences are also available as rental fences.

    Specifikime teknike
    • Referencë unikecloture-grillage-1m
    • Familja e produkteveClôtures mobiles
    • Grupi i produkteveClôture grillagée
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-03-01
    • Numri i botimit1
    • Gjatësia (mm)1200
    • Gjerësia (mm)3500
    Të ngjashme
    • Prodhuar nëBelgjikë
    • Weight Net (kg)9.5
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    Europe