Turnstile
Turnstile
Turnstile
Turnstile
Turnstile

    Turnstile

    4.8 nga 5 yje4.8(6 vlerësime)

    The mobile turnstile from Heras is an excellent solution to manage access to your construction site and control the way people come and go. This turnstile gives you maximum control over access. The Heras mobile turnstile is equipped with an electro-mechanical lock. After authorisation, a light push against the element is sufficient to initiate the rotating movement. After completion of the movement, the element is automatically locked again. The turnstile is ideal for temporary locations, such as building sites and events. With a Heras turnstile, you are investing in the security and appearance of your site.

    • Manage access
    • Robust entrance solution
    • Reliable

    Specifikime teknike
    • Referencë unikeTourniquet
    • Familja e produkteveWelded mesh fences
    • Grupi i produkteveAccess control
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-03-01
    • Numri i botimit1
    • Gjatësia (mm)2230
    • Gjerësia (mm)1600
    • Thellësia (mm)1600
    Të ngjashme
    • Projektuar nëFrancë
    • Weight Net (kg)950
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Lihtenshtajn
    Luksemburg
    Mali i Zi
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Poloni
    Qyteti i Vatikanit
    Republika Çeke
    Sllovaki
    Suedi
    Zvicër