4CS COMPACT 4″ Cylinder – Square
4CS COMPACT 4″ Cylinder – Square
4CS COMPACT 4″ Cylinder – Square
4CS COMPACT 4″ Cylinder – Square
4CS COMPACT 4″ Cylinder – Square

    4CS COMPACT 4″ Cylinder – Square

    Features

    • Engineered to deliver great performance in a sleek, space-saving design
    • Parallel the performance and style of the Williams downlight collection
    • Superior optical control with beams as narrow as 14° and field changeable optics as wide as 50°
    • Complement the architectural elements of any space with a multitude of housing, trim and cord finishes
    • Comprehensive list of mounting options – pendant, cable, power cord, wall and ceiling
    • Ensure a simple and secure installation with TwistLock™ surface mount technology
    • Precision-engineered extruded aluminum housing and die-cast aluminum trim face for clean aesthetic
    • Variety of cord colors available in standard or braided for custom design
    • Open, flush, and regressed lens trim options
    • Reflectors create smooth, low-glare radiance
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Low UGR meets LEED and WELL requirements
    • Mimic the comfortable, welcoming glow of incandescent with warm-dimming technology
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Specifikim
    • Housing

      Extruded aluminum with die-cast aluminum accent ring.

      Finish

      Polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Open Reflector

      Low-iridescent anodized aluminum with top diffuser. Clear semi-specular finish standard.

      Lensed Trim

      Die-cast aluminum frame with micro-prismatic, acrylic lens.

      Electrical

      High-performance Class 2 C.O.B. LED array. Modular quick-connect plug for easy field-connection of LED light assembly to driver. Reported L70>55,000 hours. Reported L90 = 49,000 hours. Estimated L70 = 179,000 hours.

      Mounting

      Surface, cable, pendant, power cord or wall mount. Indoor applications only. Control, driver, and EM battery installed in remote mount box.

      Listings

      • cCSAus conforms to UL STD 1598 and UL STD 8750. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for dry and damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Specifikime teknike
    • Referencë unike4cs-compact-4-cylinder-square
    • Familja e produkteveIndoor Luminaires
    • Grupi i produkteveCylinders
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXhami i zi
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit