6AR 6″ ADJUSTABLE DOWNLIGHT – ROUND
6AR 6″ ADJUSTABLE DOWNLIGHT – ROUND
6AR 6″ ADJUSTABLE DOWNLIGHT – ROUND

    6AR 6″ ADJUSTABLE DOWNLIGHT – ROUND

    FEATURES

    • Adjustable aim with 0° - 45° tilt and 360° rotation
    • Etched degree markers and directional indicator make it simple to fine-tune the illumination angle
    • Beam angles ranging from 25º narrow to 55º wide for tailored performance
    • New construction mounting pan, IC-rated, or pan-less remodel kit available
    • Contemporary design provides glare-free illumination for a soft ceiling appearance
    • Choice of open reflector or die-cast lensed trims to complement interior style
    • Spring clip retention system eliminates trim sag
    • Fully room-side accessible
    • Low UGR meets LEED and WELL requirements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Mimic the comfortable, welcoming glow of incandescent with warm-dimming technology
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specifikim
      • Housing

        Die-cast aluminum spun and stamped articulating mechanism with forged aluminum heat sink. Galvanized steel splice compartment with driver mounting plate/enclosure. Mounting clips allow for ceiling thickness from 1/2″ - 7/8″.

        Open Reflector

        Low-iridescent anodized aluminum. Clear semi-specular finish standard.

        Lensed Trim

        Die-cast aluminum frame with micro-prismatic, acrylic lens.

        Electrical

        High-performance Class 2 C.O.B. LED array. Modular quick-connect plug for easy field-connection of LED light assembly to driver. Reported L70>55,000 hours. Reported L90>55,000 hours. Estimated L70 = 200,000 hours. Tunable White products use LEDs of multiple shades of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        Recessed. 20 ga. galvanized steel mounting pan for new construction or IC-rated enclosure. Remodel kit option includes receiver bracket hardware. N and R mounting types for use in non-fire rated installations only. Minimum 24″ O.C. marked spacing required for L30 and L40 lumen packages.

        Listings

        • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0 for dry and damp locations. LED light assembly conforms to UL 2108 for remote installation.
        • Suitable for wet location under covered ceiling when specified with WET/CC option.
        • IC-rated for direct contact with insulation when specified with I Mounting Type.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Complies with ASTM-E283 when specified with ATH option.
        • RoHS compliant.
        • Complies with the Buy American Act and other federal regulations.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Specifikime teknike
      • Referencë unike6ar-adjustabledownlight-round
      • Familja e produkteveIndoor Luminaires
      • Grupi i produkteveDownlights
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2025-08-22
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMetal
      • Materiali dytësorXham
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdriçim - Tavan i montuar
      • IFC classificationNdriçim i lehtë
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 PërshkrimLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Rajoni i disponueshëm

      North America
      Anguilla
      Antigua dhe Barbuda
      Aruba
      Bahamas
      Barbados
      Belize
      Bermuda
      Dominica
      El Salvador
      Grenada
      Grenlandë
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinique
      Meksikë
      Montserrat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Saint-Barthélemy
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint Maarten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika
      Biblioteka e produkteve BIMobject

      Aplikacion dizajnimi për Revit

      Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

      Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

      • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
      • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
      • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit