97 ENCLOSED & GASKETED WIDE DISTRIBUTION INDUSTRIAL

97 ENCLOSED & GASKETED WIDE DISTRIBUTION INDUSTRIAL

FEATURES

  • Wide distribution optics are ideal for parking garage applications
  • Fully gasketed fixture is built tough to resist contaminants
  • Toggle latches ensure a tight seal and provide easy access to electrical components
  • Closed-cell polyurethane gasket poured and formed in place to ensure tight seal–does not absorb water or support fungal growth
  • Standard stainless steel latches protect the fixture from corrosion in harsh environments
  • Tamper-resistant latches available
  • -40°C minimum operating temperature
  • NSF/ANSI 2, IP65, IP66 and IP67 certified, rated for NEMA 4X
  • High-performance up to 148 lm/W
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specifikim
  • Enclosure

    Outer housing consists of 5VA (f1) fiberglass, rated for flame and weather resistance.

    Internal Housing

    .050″ aluminum.

    Latching

    Stainless steel latches. Injection-molded polycarbonate latches available (not recommended for use in harsh environments, such as a car wash).

    Reflector

    95% reflective highly specular aluminum.

    Shielding

    Frosted or clear, impact-resistant acrylic.

    Electrical

    High-quality mid-power LED board. L70 >50,000 hours. -20ºC to 40ºC maximum ambient operating temperature. -40ºC minimum operating temperature with LA40 option.

    Mounting

    Surface or suspended. Stainless steel ceiling mount brackets included.

    Listings

    • cETLus conforms to UL STD 1598 and UL STD 8750. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for wet locations when specified with watertight hub, STOW or SOOW cord, or mini-male receptacle option.
    • NSF/ANSI Standard 2–Splash Zone certified, IP65, IP66, and IP67 certified, and rated for NEMA 4X.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Specifikime teknike
  • Referencë unike97-enclosedgasketedwidedistribution-industrial
  • Familja e produkteveIndoor Luminaires
  • Grupi i produkteveIndustrial
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit