AHT Architectural High-Output
AHT Architectural High-Output
AHT Architectural High-Output

    AHT Architectural High-Output

    Features

    • Attractive and efficient architectural fixture delivers comfortable, uniform illumination
    • Delivers illumination ranging from high output for high ceiling applications to low, ambient light levels
    • Companion AMD fixtures preserve continuity in patient room
    • Shallow fixture depth allows for use in limited plenum applications
    • Frosted acrylic diffusers combined with highly reflective matte white paint provide high optical efficiencies and visual comfort
    • One-piece diffusers eliminate the need for separate overlays
    • Room-side access to all components without the use of tools
    • Integral T-bar clips quickly secure fixture to structure
    • Optional gasketed acrylic sani-shield lens helps protect against contaminants
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 2x2 and 2x4 sizes available
    • High efficacies up to 129 lm/W for greater energy savings
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specifikim
      • Housing

        .032″ formed aluminum.

        Shielding

        Frosted, ribbed acrylic diffusers.

        Finish

        Highly-reflective non-glare matte white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. 50/60 Hz constant current driver.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Flange installation available, shipped separately.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Specifikime teknike
      • Referencë unikeaht-architectural-high-output
      • Familja e produkteveIndoor Luminaires
      • Grupi i produkteveRecessed
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2026-02-27
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMetal
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdriçim - Tavan i montuar
      • IFC classificationNdriçim i lehtë
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 PërshkrimLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika