AVX VANDAL-RESISTANT WRAP

AVX VANDAL-RESISTANT WRAP

FEATURES

  • Ideal for schools, hallways, stairwells, dormitories, locker rooms, or vandal-prone areas
  • IK10 rated for demanding environments
  • Heavy-duty marine grade aluminum housing, die-cast end caps, and impact-resistant polycarbonate lens add strength and durability
  • Tamper-resistant #8 snake eye screws provided to protect against vandals
  • Optional occupancy sensor available for use in stairwells and low traffic areas
  • Designed for surface, wall, pendant, or vandal-resistant corner mount
  • ADA compliant in wall mount applications
  • Features easy row mount capability with integral alignment pieces
  • Multiple dimming protocols available
  • 2', 4', and 8' lengths available
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Quick-connect wiring options for continuous row mounting
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specifikim
    • Housing

      Marine grade aluminum. Extruded housing with die-cast end caps.

      Shielding

      UV stabilized polycarbonate lens, .150″ thick with .040″ matte white acrylic underlay to minimize pixelation.

      Reflective Surfaces

      92% minimum average reflective white powder coat on interior components.

      Finish

      Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED board. Rated for 50,000 hours at 70% lumen maintenance (L70). Listed for 25ºC ambient operating temperature. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shades of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

      Mounting

      Surface (ceiling or wall) or suspended (hanging hardware required).

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • Suitable for wet location under covered ceiling when specified with WET/CC option.
      • ADA compliant in wall mount applications.
      • IK10 rated
      • UL 924 available
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Specifikime teknike
    • Referencë unikeavx-vandalresistantwrap
    • Familja e produkteveIndoor Luminaires
    • Grupi i produkteveVandal Resistant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit