HET High Efficiency Troffer
HET High Efficiency Troffer

    HET High Efficiency Troffer

    Features

    • Attractive and efficient architectural fixture delivers comfortable, uniform illumination
    • Frosted acrylic diffusers combined with highly reflective matte white paint provide high optical efficiencies and visual comfort
    • Seamlessly integrate LED to any existing HET project
    • Fully room-side accessible without the use of tools
    • High-performance up to 135 lm/W
    • One-piece diffusers eliminate the need for separate overlays
    • Slim fixture depth for use in shallow plenum applications
    • Companion HES surface mount preserves continuity
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 1x4, 2x2, and 2x4 sizes available
    • IC-rated for direct contact with insulation
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • DLC Compliant
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specifikim
      • Housing

        22-gauge die-formed C.R.S.

        Shielding

        Frosted, ribbed acrylic.

        Finish

        Highly reflective non-glare matte white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70). 50/60 Hz constant current driver.

        Mounting

        Designed for NEMA Type “G” 1″ grid ceiling standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Flange installation available, shipped separately.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • City of Chicago Environmental Air approved when specified with CP option.
        • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Specifikime teknike
      • Referencë unikehet-high-efficiency-troffer
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2025-06-18
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMetal
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdriçim - Tavan i montuar
      • IFC classificationNdriçim i lehtë
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 PërshkrimLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika