MX4UD 4″ CONTINUOUS UP/DOWN – SUSPENDED

MX4UD 4″ CONTINUOUS UP/DOWN – SUSPENDED

FEATURES

  • Attractive source of direct and indirect lighting
  • Create elegant spaces with a seamless, continuous row of illumination
  • Flat and proud lenses give designers a variety of looks
  • Moveable mounting hardware easily slides along the length of the fixture providing variable mounting points
  • High-performance up to 119 lm/W
  • Linear extrusion contains snap-in light rails for ease of installation and maintenance
  • Versatile MX4 system includes recessed, surface, suspended and in-wall mounting
  • Fully illuminated corner configurations available
  • Diffuse acrylic lens provides uniform illumination for visual comfort
  • Design spaces quickly with the Linear Product Builder
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Available with BIOS® state-of-the-art LED white light circadian solutions
  • Made Right Here® in the USA
Specifikim
  • Housing

    Extruded aluminum with die-cast end plates.

    Shielding

    Extruded, flat, diffuse acrylic lens.

    Finish

    Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L70 >60,000 hours per IES TM-21. 25°C maximum ambient operating temperature.

    Mounting

    Suspended. 1/16″ diameter adjustable steel leveling aircraft cable and mounting hardware necessary for grid and hardpan ceiling applications provided.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Specifikime teknike
  • Referencë unikemx4ud-continuousupdown-suspended
  • Familja e produkteveIndoor Luminaires
  • Grupi i produkteveLinear and Continuous
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika