MX4W 4″ CONTINUOUS – WALL
MX4W 4″ CONTINUOUS – WALL

    MX4W 4″ CONTINUOUS – WALL

    FEATURES

    • Create elegant spaces with a seamless, continuous row of illumination
    • Flat and proud lenses give designers a variety of looks
    • Fixture attaches to wall bracket for simple installation
    • High-performance up to 117 lm/W
    • Linear extrusion contains snap-in light rails for ease of installation and maintenance
    • Versatile MX4 system includes recessed, surface, suspended and in-wall mounting
    • Diffuse acrylic lens provides uniform illumination for visual comfort
    • Design spaces quickly with the Linear Product Builder
    • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specifikim
      • Housing

        Extruded aluminum with die-cast end plates.

        Shielding

        Extruded, flat, diffuse acrylic lens.

        Finish

        Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 >60,000 hours per IES TM-21. 25°C maximum ambient operating temperature. 50/60 Hz constant current driver.

        Mounting

        Wall mount. Powder coated, die-formed C.R.S. receiving bracket mounted to fixture which attaches to galvanized, wall mounted bracket.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.

        • UL 924 available.

        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.

        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty

      Specifikime teknike
      • Referencë unikemx4w-continuous-wall
      • Familja e produkteveIndoor Luminaires
      • Grupi i produkteveLinear and Continuous
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2025-10-23
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMetal
      • Materiali dytësorXham
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdriçim - Varse muri
      • IFC classificationNdriçim i lehtë
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 PërshkrimLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika