Heymat Sjø Entrance Mat - Small
Heymat Sjø Entrance Mat - Small
Heymat Sjø Entrance Mat - Small
    Heymat

    Heymat Sjø Entrance Mat - Small

    High quality doormat. The mat has a rough surface and a rubberized backing.

    • Good dirt-trapping and absorption properties
    • Good scraping effect
    • The backing prevents moisture from reaching the floor
    • Textile in 100% recycled material (PET)

    Sjø is inspired by calm waves rolling across the ocean, enforced by the mat’s deep and delicate blue hue. The three-dimensional pattern is both tactile and meditative, creating a calm atmosphere by your doorstep.

    Design: Kristine Five Melvær

    Specifikim
    • • Size 60x90 cm
      • The mat is highly durable and has excellent absorption and dirt-trapping properties
      • The mat is approximately 11 mm thick
      • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip SBR-rubber
      • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

      Maintenance

      The most effective way to clean the mat on a daily basis is with a vacuum cleaner, and it can also be shaken to get rid of sand or dirt.

      If the mat needs a more thorough cleaning, it can be rinsed with water.

    Specifikime teknike
    • Referencë unikeheymat-sjo-entrance-mat-60x90cm
    • Familja e produkteveFloor
    • Grupi i produkteveCarpets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-09
    • Numri i botimit1
    • Gjatësia (mm)900
    • Gjerësia (mm)600
    • Thellësia (mm)7
    Të ngjashme
    • Materiali kryesorPET
    • Materiali dytësorGomë
    • Projektuar nëNorvegji
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim

    Rajoni i disponueshëm

    Europe North America