HIMACS Sheets – Aster collection
HIMACS Sheets – Aster collection
    HIMACS

    HIMACS Sheets – Aster collection

    The Aster collection : transparent grains and mother of pearl shimmer.

    Colours: Nebula (T010), Venus (T011), Andromeda (T017).

    Thickness : 12mm (20mm on special request).

    HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials.

    LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.

    Visit himacs.eu for more information.

    Specifikime teknike
    • Referencë unikeHI-GA-01
    • Familja e produktevePanels
    • Grupi i produkteveSolid surface
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-02-11
    • Numri i botimit7
    • Gjatësia (mm)3680
    • Gjerësia (mm)760
    • Thellësia (mm)12
    Të ngjashme
    • Materiali kryesorSolid surface
    • Materiali dytësorNatural Acrylic Stone
    • Projektuar nëKorea e jugut
    • Prodhuar nëKorea e jugut
    • Weight Net (kg)56.12
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Materiale fletësh
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPanels or paneling
    • UNSPSC code30161505

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Spanjë
    Suedi
    Ukrainë
    Zvicër